IESNA:LM-63-2002
[TEST]P948473
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3C-735-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 70 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]22390
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 149.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3078.8 3311 3560.3 3810.7 4002.7 4120.3 4191.7 4231.9 4276.2 4327.6
4393.8 4483.5 4604.6 4747.6 4921.3 5213.7 5655.5 6241.5 6965.1 7870.1
9056.3 10417.9 11867.5 13186 13982.9 13578.2 12768.4 11683.2 10379.5 8825.9
6860.6 4901.8 3208.2 1864.9 820.5 254 0
3078.8 3323.5 3604.1 3882.1 4087.1 4211.7 4270.6 4285.2 4294.8 4303.3
4317 4346.3 4399.9 4467.2 4578.2 4810.1 5216.6 5806 6574 7489.6
8586.2 9848.7 11305.1 12879.8 14458.5 14877.9 13988.2 12843.4 11641.4 10274
8359.4 6300.8 4385.2 2669.6 1247.6 397.6 0
3078.8 3336.1 3648 3953.3 4171.4 4303 4349.5 4338.5 4313.4 4278.9
4240.2 4208.9 4195.3 4187 4235.2 4406.5 4777.7 5370.6 6182.7 7108.9
8116.2 9279.6 10742.8 12573.4 14934.3 16177.6 15208 14003.5 12903.4 11722.2
9858.1 7700 5562.2 3474.4 1674.7 541.1 0
3078.8 3354 3691.5 4017.5 4246.7 4371.1 4392.1 4339.3 4257.3 4162.7
4063.7 3975.1 3907.5 3861.4 3895.9 4098.2 4548.4 5238.5 6124.4 7097.1
8118.2 9222 10518.4 12123.4 14375.5 16114.6 15449.4 14116.7 12954 11758.6
9992.7 7892.6 5801.6 3741.7 1902.1 668 0
3078.8 3371.8 3735.1 4081.6 4321.9 4438.9 4434.9 4340 4201.2 4046.4
3887.2 3741.4 3619.7 3535.8 3556.7 3789.8 4319.1 5106.4 6066.1 7085.3
8120.2 9164.4 10294.1 11673.5 13816.6 16051.6 15690.6 14229.8 13004.6 11794.8
10127.3 8085.1 6040.9 4009.2 2129.5 794.9 0
3078.8 3382.4 3758.7 4120.3 4367.5 4472 4436 4292.2 4095.6 3891.1
3698.5 3532.3 3401.8 3331.1 3414.5 3780.6 4480.9 5459.4 6631.6 7901.2
9171.7 10420.4 11691.9 13085 15152.4 17275.2 17245.6 15850 14453.5 12928.4
11009.2 8755.6 6547.3 4357.7 2415.9 938.1 0
3078.8 3393.1 3782.4 4158.9 4412.9 4505 4437.2 4244.3 3989.9 3735.7
3509.8 3323.1 3184 3126.3 3272.3 3771.4 4642.8 5812.4 7197.3 8716.9
10223.2 11676.4 13089.7 14496.4 16488.1 18498.9 18800.8 17470.1 15902.3 14062
11891.1 9426.1 7053.4 4706.2 2702.2 1081.2 0
3078.8 3398.4 3796.7 4179.8 4433.2 4516.2 4425.4 4200.5 3913 3639.5
3408.7 3223.7 3091.7 3053.9 3255.4 3848.6 4830.6 6154.1 7758.7 9538.8
11308.1 13018.7 14690 16309 18428.7 20345.2 20591.1 19268.1 17449.7 15220.9
12706.9 10004.6 7357.3 4833 2774.1 1087.4 0
3078.8 3403.7 3811.1 4200.6 4453.4 4527.3 4413.6 4156.5 3836.1 3543.4
3307.8 3124.3 2999.4 2981.3 3238.5 3925.9 5018.5 6495.8 8320.3 10360.6
12393 14360.9 16290.2 18121.4 20369.3 22191.5 22381.3 21066.2 18996.9 16379.6
13522.7 10583.3 7661 4959.7 2846.1 1093.4 0
3078.8 3401.3 3821.9 4210.6 4461.1 4528.4 4399.7 4125.6 3788.9 3491.1
3258.4 3077.6 2955.9 2950 3235.9 3966.1 5112.1 6696.4 8661.1 10843.2
13048.9 15147.2 17225.3 19281 21622.6 23349.9 23367.6 21838.8 19426.3 16423.1
13304.1 10207.6 7056.7 4484.7 2465.7 918 0
3078.8 3403.7 3811.1 4200.6 4453.4 4527.3 4413.6 4156.5 3836.1 3543.4
3307.8 3124.3 2999.4 2981.3 3238.5 3925.9 5018.5 6495.8 8320.3 10360.6
12393 14360.9 16290.2 18121.4 20369.3 22191.5 22381.3 21066.2 18996.9 16379.6
13522.7 10583.3 7661 4959.7 2846.1 1093.4 0
3078.8 3398.4 3796.7 4179.8 4433.2 4516.2 4425.4 4200.5 3913 3639.5
3408.7 3223.7 3091.7 3053.9 3255.4 3848.6 4830.6 6154.1 7758.7 9538.8
11308.1 13018.7 14690 16309 18428.7 20345.2 20591.1 19268.1 17449.7 15220.9
12706.9 10004.6 7357.3 4833 2774.1 1087.4 0
3078.8 3393.1 3782.4 4158.9 4412.9 4505 4437.2 4244.3 3989.9 3735.7
3509.8 3323.1 3184 3126.3 3272.3 3771.4 4642.8 5812.4 7197.3 8716.9
10223.2 11676.4 13089.7 14496.4 16488.1 18498.9 18800.8 17470.1 15902.3 14062
11891.1 9426.1 7053.4 4706.2 2702.2 1081.2 0
3078.8 3382.4 3758.7 4120.3 4367.5 4472 4436 4292.2 4095.6 3891.1
3698.5 3532.3 3401.8 3331.1 3414.5 3780.6 4480.9 5459.4 6631.6 7901.2
9171.7 10420.4 11691.9 13085 15152.4 17275.2 17245.6 15850 14453.5 12928.4
11009.2 8755.6 6547.3 4357.7 2415.9 938.1 0
3078.8 3371.8 3735.1 4081.6 4321.9 4438.9 4434.9 4340 4201.2 4046.4
3887.2 3741.4 3619.7 3535.8 3556.7 3789.8 4319.1 5106.4 6066.1 7085.3
8120.2 9164.4 10294.1 11673.5 13816.6 16051.6 15690.6 14229.8 13004.6 11794.8
10127.3 8085.1 6040.9 4009.2 2129.5 794.9 0
3078.8 3354 3691.5 4017.5 4246.7 4371.1 4392.1 4339.3 4257.3 4162.7
4063.7 3975.1 3907.5 3861.4 3895.9 4098.2 4548.4 5238.5 6124.4 7097.1
8118.2 9222 10518.4 12123.4 14375.5 16114.6 15449.4 14116.7 12954 11758.6
9992.7 7892.6 5801.6 3741.7 1902.1 668 0
3078.8 3336.1 3648 3953.3 4171.4 4303 4349.5 4338.5 4313.4 4278.9
4240.2 4208.9 4195.3 4187 4235.2 4406.5 4777.7 5370.6 6182.7 7108.9
8116.2 9279.6 10742.8 12573.4 14934.3 16177.6 15208 14003.5 12903.4 11722.2
9858.1 7700 5562.2 3474.4 1674.7 541.1 0
3078.8 3323.5 3604.1 3882.1 4087.1 4211.7 4270.6 4285.2 4294.8 4303.3
4317 4346.3 4399.9 4467.2 4578.2 4810.1 5216.6 5806 6574 7489.6
8586.2 9848.7 11305.1 12879.8 14458.5 14877.9 13988.2 12843.4 11641.4 10274
8359.4 6300.8 4385.2 2669.6 1247.6 397.6 0
3078.8 3311 3560.3 3810.7 4002.7 4120.3 4191.7 4231.9 4276.2 4327.6
4393.8 4483.5 4604.6 4747.6 4921.3 5213.7 5655.5 6241.5 6965.1 7870.1
9056.3 10417.9 11867.5 13186 13982.9 13578.2 12768.4 11683.2 10379.5 8825.9
6860.6 4901.8 3208.2 1864.9 820.5 254 0
3078.8 3285.6 3504.1 3718.1 3885.6 3991.6 4057.6 4095.9 4134.9 4183.2
4252.2 4348.6 4474.2 4618.5 4797.7 5056.1 5425.9 5910 6518 7240.8
8107.5 9017.9 9825 10397.1 10540 9938.1 9086.4 8072.9 6966.9 5768
4393.6 3075.2 1981.3 1146.7 515.8 168.9 0
3078.8 3260.2 3448 3625.6 3768.5 3863.1 3923.5 3959.9 3993.5 4038.7
4110.8 4213.6 4343.9 4489.5 4674 4898.5 5196.2 5578.5 6070.8 6611.3
7158.5 7617.9 7782.7 7608.2 7097.1 6298 5404.5 4462.5 3554.3 2710.2
1926.7 1248.5 754.3 428.6 211.2 83.9 0
3078.8 3233.1 3392 3540 3655.5 3735 3784.6 3808.4 3826.9 3851.9
3897.3 3968.2 4060 4155.8 4265 4387.3 4542.5 4745.6 5012.8 5297.6
5561.7 5733.3 5695.5 5429.4 4934.3 4264.7 3581.6 2912.5 2293.2 1753.1
1272.4 862.2 555.5 341.7 182.6 75.7 0
3078.8 3206.2 3336.1 3454.5 3542.5 3606.9 3645.7 3656.8 3660.3 3665
3683.7 3722.7 3776.1 3822.2 3856 3876 3888.7 3912.7 3954.9 3983.8
3964.9 3848.5 3608.1 3250.7 2771.4 2231.5 1758.9 1362.4 1032 796.1
618.1 475.9 356.8 255 154.2 67.6 0
3078.8 3179 3279.8 3371.2 3441.4 3487.6 3508.3 3497.3 3467 3429.9
3393.3 3368.9 3357.4 3343.2 3316.5 3270.8 3207.8 3142.9 3082.5 3032.6
2978.3 2886.5 2734.3 2519.8 2241.2 1907.8 1607.8 1319.5 1044.3 833
651.7 498.7 366.2 256.6 153.4 66.8 0
3078.8 3151.8 3223.5 3287.9 3340.2 3368.3 3370.9 3337.8 3273.8 3194.8
3103 3015 2938.5 2864 2777.3 2665.6 2527.1 2373.3 2210.2 2081.5
1991.7 1924.6 1860.5 1788.7 1711 1584.1 1456.7 1276.5 1056.4 870.1
685.2 521.6 375.7 258.5 152.4 65.9 0
3078.8 3125.8 3171 3214.6 3253.4 3270.1 3257.2 3201.1 3104.3 2990.8
2864 2748.1 2651.3 2567.7 2485.6 2389 2273.7 2146.4 2011.3 1904.4
1833.3 1786.6 1752.7 1712.5 1651.1 1544.3 1437.9 1287.1 1105.1 939.1
762.5 596.6 439.3 305.3 186.7 79.9 0
3078.8 3099.8 3118.4 3141.2 3166.5 3171.9 3143.6 3064.4 2934.9 2786.8
2625.1 2481.2 2364.1 2271.3 2193.9 2112.4 2020.3 1919.6 1812.3 1727.3
1675 1648.7 1644.8 1636.3 1591.2 1504.6 1419.1 1297.5 1153.7 1008
839.8 671.6 502.7 352.1 220.9 93.9 0
3078.8 3074.7 3068.8 3073.5 3083 3084.1 3046.3 2950 2801.8 2635.2
2469.8 2339.8 2245.3 2175.6 2114.2 2042.7 1957 1861.3 1753.2 1651.1
1574.9 1533.5 1537.6 1541.8 1528.8 1496.9 1420.1 1294.9 1153.7 1019.6
893.2 759.7 607.8 441.9 287.7 121.7 0
3078.8 3046.7 3019.7 3010.1 3014.8 3020.7 2995.5 2918.7 2793.5 2651.4
2513.5 2393 2287 2194.2 2106.5 2014.6 1913.9 1807 1700.7 1605.8
1522.3 1460 1426.9 1407.1 1388.4 1366.7 1320.8 1239.1 1135.4 1019.8
888.7 757.3 607.5 446.8 294.2 130 0
3078.8 3024 2977 2953.1 2954.8 2971.5 2972 2927.4 2833.7 2710.8
2582 2459.2 2339.5 2225.2 2115 2005.1 1892.5 1778.6 1673 1582.6
1501.7 1439.7 1394.8 1360.3 1327.8 1290.8 1240.3 1172 1087.6 987.1
863.5 737.1 590.6 438.5 285.3 126.4 0
3078.8 3001.4 2934.1 2896.3 2894.8 2922.6 2948.6 2935.9 2873.8 2770.2
2650.5 2525.3 2392.2 2256.3 2123.6 1995.7 1871.2 1750.3 1645.5 1559.5
1481.3 1419.5 1362.8 1313.5 1267.1 1215.1 1159.6 1104.9 1039.9 954.4
838.2 716.9 573.6 430.3 276.5 122.9 0
3078.8 2981 2898.2 2849 2847.5 2891.2 2952.9 2987.4 2963.3 2872.3
2742.3 2600.8 2454.8 2306.3 2161.8 2023.1 1890.9 1766.4 1659 1572.3
1501.1 1449.4 1405.2 1359.1 1307.1 1240.5 1169.4 1101.8 1029.3 938.8
823.3 701.8 560.9 421.3 266.4 121 0
3078.8 2960.7 2862.4 2801.8 2800.2 2860 2957.1 3038.9 3052.8 2974.6
2834.3 2676.2 2517.4 2356.4 2199.8 2050.4 1910.6 1782.5 1672.7 1584.9
1521.1 1479.2 1447.5 1404.7 1347.1 1265.9 1179.1 1098.7 1018.6 923.3
808.3 686.6 548.2 412.3 256.4 119.1 0
3078.8 2942.8 2830.7 2762 2757.3 2826.2 2948.4 3066.3 3110.1 3049.2
2907.6 2735 2566.2 2403.2 2246.1 2096.6 1955.3 1824.8 1712.8 1624.2
1558.2 1513.2 1484.1 1447.7 1396.5 1323.4 1240.7 1155.7 1068.7 962.8
837.6 710.5 568 410.7 247.9 118.7 0
3078.8 2925 2799.1 2722 2714.3 2792.7 2939.6 3093.6 3167.4 3123.7
2981 2793.9 2615.1 2450.1 2292.6 2142.9 1999.9 1867.3 1753 1663.5
1595.2 1547.1 1520.7 1490.7 1445.8 1381.1 1302.5 1212.7 1118.8 1002.1
866.9 734.3 587.8 409 239.2 118.4 0
3078.8 2907 2770.3 2686.8 2674.8 2751.7 2904.1 3064.9 3154.2 3131.7
3008.4 2824.3 2639.9 2477.6 2325.7 2183.8 2047 1918.1 1805.7 1715.4
1641.7 1590.4 1558.8 1528.3 1484 1421.9 1341.5 1249.7 1150.7 1030.9
893 756.7 606.7 402.4 220.9 104.4 0
3078.8 2889.2 2741.5 2651.7 2635.2 2710.8 2868.5 3036.3 3140.8 3139.7
3035.7 2854.9 2664.7 2505.2 2358.7 2224.6 2094.1 1968.9 1858.4 1767.4
1688.3 1633.9 1596.7 1566 1522.3 1462.6 1380.5 1286.6 1182.6 1059.7
919.2 779.2 625.6 395.8 202.6 90.4 0
3078.8 2875.4 2719.4 2625.4 2603.8 2670.6 2811.3 2960.6 3054.2 3057
2967.9 2806.6 2628 2471.4 2334.6 2213.5 2096.8 1982.4 1877.9 1789.9
1717.1 1668.1 1632.9 1602.5 1558.9 1496.2 1410 1312.1 1205.7 1082.3
939.7 800.8 642 430.8 235.3 104.1 0
3078.8 2861.4 2697.2 2599.2 2572.2 2630.5 2754.2 2884.8 2967.8 2974.3
2900.2 2758.4 2591.1 2437.5 2310.6 2202.4 2099.4 1996 1897.4 1812.3
1745.9 1702.2 1669.1 1638.9 1595.5 1529.7 1439.6 1337.6 1228.7 1104.9
960.3 822.3 658.3 465.7 268.2 117.9 0
3078.8 2850.2 2681.7 2580.7 2551.7 2603.9 2713.8 2825.3 2894.8 2899.1
2833.3 2706.5 2554 2407.9 2283.2 2177.3 2078 1978 1881.1 1801
1745.2 1708.4 1677.6 1647.5 1605 1538.8 1448.9 1346.7 1237.4 1115.3
971.1 832.4 671.8 488.6 296.5 129.4 0
3078.8 2839 2666.3 2562.3 2530.9 2577.3 2673.3 2765.7 2821.9 2823.9
2766.7 2654.7 2516.7 2378.2 2255.9 2152 2056.6 1960 1864.9 1789.6
1744.7 1714.5 1686.1 1656.1 1614.4 1547.9 1458.1 1355.7 1246.2 1125.7
982 842.6 685.2 511.6 324.9 140.8 0
3078.8 2830.2 2655.3 2549.7 2518.9 2563.9 2654.8 2738.3 2786.8 2786.9
2734.5 2633.2 2505.7 2371 2245 2132 2027.6 1924 1823.7 1753
1715.4 1690.6 1665.3 1635.1 1593.9 1529.4 1440.3 1339.3 1232.8 1114.6
976.6 835 681.9 510.1 322.5 138 0
3078.8 2821.5 2644.3 2537.1 2507 2550.7 2636.4 2710.8 2751.6 2749.8
2702.5 2611.6 2494.6 2363.8 2234.1 2112.2 1998.8 1887.9 1782.5 1716.4
1686.1 1666.8 1644.6 1614.1 1573.4 1510.8 1422.4 1323 1219.5 1103.5
971.1 827.2 678.7 508.6 320.2 134.9 0
3078.8 2813.5 2635.9 2529.6 2500.6 2545.3 2629.3 2701.8 2740.3 2737.4
2690.8 2606.2 2494.6 2364.8 2231.7 2101.7 1979.1 1859.5 1749.1 1685.4
1657.6 1641.1 1622.1 1591.9 1550.5 1486.7 1399.1 1301.2 1198.7 1083.6
954.5 810.5 656.2 489.6 305.3 127.4 0
3078.8 2805.3 2627.5 2522.1 2494.2 2539.8 2622.2 2692.7 2729.1 2725
2679.3 2600.9 2494.6 2365.8 2229.4 2091.1 1959.8 1831 1715.7 1654.6
1629 1615.6 1599.7 1569.5 1527.6 1462.6 1375.8 1279.5 1177.9 1063.9
937.8 793.7 633.5 470.4 290.4 119.6 0
3078.8 2795.3 2619.2 2516.5 2491.6 2538.9 2621.6 2691.3 2725.6 2719.7
2672.4 2599.2 2496.4 2367.6 2228.2 2085.2 1948.2 1812.3 1694.2 1633.9
1609.1 1597.3 1583.1 1552.4 1509.9 1441.3 1357.5 1263 1159 1045.6
920.3 779.7 607.3 453.7 275.3 112.2 0
3078.8 2805.3 2627.5 2522.1 2494.2 2539.8 2622.2 2692.7 2729.1 2725
2679.3 2600.9 2494.6 2365.8 2229.4 2091.1 1959.8 1831 1715.7 1654.6
1629 1615.6 1599.7 1569.5 1527.6 1462.6 1375.8 1279.5 1177.9 1063.9
937.8 793.7 633.5 470.4 290.4 119.6 0
3078.8 2813.5 2635.9 2529.6 2500.6 2545.3 2629.3 2701.8 2740.3 2737.4
2690.8 2606.2 2494.6 2364.8 2231.7 2101.7 1979.1 1859.5 1749.1 1685.4
1657.6 1641.1 1622.1 1591.9 1550.5 1486.7 1399.1 1301.2 1198.7 1083.6
954.5 810.5 656.2 489.6 305.3 127.4 0
3078.8 2821.5 2644.3 2537.1 2507 2550.7 2636.4 2710.8 2751.6 2749.8
2702.5 2611.6 2494.6 2363.8 2234.1 2112.2 1998.8 1887.9 1782.5 1716.4
1686.1 1666.8 1644.6 1614.1 1573.4 1510.8 1422.4 1323 1219.5 1103.5
971.1 827.2 678.7 508.6 320.2 134.9 0
3078.8 2830.2 2655.3 2549.7 2518.9 2563.9 2654.8 2738.3 2786.8 2786.9
2734.5 2633.2 2505.7 2371 2245 2132 2027.6 1924 1823.7 1753
1715.4 1690.6 1665.3 1635.1 1593.9 1529.4 1440.3 1339.3 1232.8 1114.6
976.6 835 681.9 510.1 322.5 138 0
3078.8 2839 2666.3 2562.3 2530.9 2577.3 2673.3 2765.7 2821.9 2823.9
2766.7 2654.7 2516.7 2378.2 2255.9 2152 2056.6 1960 1864.9 1789.6
1744.7 1714.5 1686.1 1656.1 1614.4 1547.9 1458.1 1355.7 1246.2 1125.7
982 842.6 685.2 511.6 324.9 140.8 0
3078.8 2850.2 2681.7 2580.7 2551.7 2603.9 2713.8 2825.3 2894.8 2899.1
2833.3 2706.5 2554 2407.9 2283.2 2177.3 2078 1978 1881.1 1801
1745.2 1708.4 1677.6 1647.5 1605 1538.8 1448.9 1346.7 1237.4 1115.3
971.1 832.4 671.8 488.6 296.5 129.4 0
3078.8 2861.4 2697.2 2599.2 2572.2 2630.5 2754.2 2884.8 2967.8 2974.3
2900.2 2758.4 2591.1 2437.5 2310.6 2202.4 2099.4 1996 1897.4 1812.3
1745.9 1702.2 1669.1 1638.9 1595.5 1529.7 1439.6 1337.6 1228.7 1104.9
960.3 822.3 658.3 465.7 268.2 117.9 0
3078.8 2875.4 2719.4 2625.4 2603.8 2670.6 2811.3 2960.6 3054.2 3057
2967.9 2806.6 2628 2471.4 2334.6 2213.5 2096.8 1982.4 1877.9 1789.9
1717.1 1668.1 1632.9 1602.5 1558.9 1496.2 1410 1312.1 1205.7 1082.3
939.7 800.8 642 430.8 235.3 104.1 0
3078.8 2889.2 2741.5 2651.7 2635.2 2710.8 2868.5 3036.3 3140.8 3139.7
3035.7 2854.9 2664.7 2505.2 2358.7 2224.6 2094.1 1968.9 1858.4 1767.4
1688.3 1633.9 1596.7 1566 1522.3 1462.6 1380.5 1286.6 1182.6 1059.7
919.2 779.2 625.6 395.8 202.6 90.4 0
3078.8 2907 2770.3 2686.8 2674.8 2751.7 2904.1 3064.9 3154.2 3131.7
3008.4 2824.3 2639.9 2477.6 2325.7 2183.8 2047 1918.1 1805.7 1715.4
1641.7 1590.4 1558.8 1528.3 1484 1421.9 1341.5 1249.7 1150.7 1030.9
893 756.7 606.7 402.4 220.9 104.4 0
3078.8 2925 2799.1 2722 2714.3 2792.7 2939.6 3093.6 3167.4 3123.7
2981 2793.9 2615.1 2450.1 2292.6 2142.9 1999.9 1867.3 1753 1663.5
1595.2 1547.1 1520.7 1490.7 1445.8 1381.1 1302.5 1212.7 1118.8 1002.1
866.9 734.3 587.8 409 239.2 118.4 0
3078.8 2942.8 2830.7 2762 2757.3 2826.2 2948.4 3066.3 3110.1 3049.2
2907.6 2735 2566.2 2403.2 2246.1 2096.6 1955.3 1824.8 1712.8 1624.2
1558.2 1513.2 1484.1 1447.7 1396.5 1323.4 1240.7 1155.7 1068.7 962.8
837.6 710.5 568 410.7 247.9 118.7 0
3078.8 2960.7 2862.4 2801.8 2800.2 2860 2957.1 3038.9 3052.8 2974.6
2834.3 2676.2 2517.4 2356.4 2199.8 2050.4 1910.6 1782.5 1672.7 1584.9
1521.1 1479.2 1447.5 1404.7 1347.1 1265.9 1179.1 1098.7 1018.6 923.3
808.3 686.6 548.2 412.3 256.4 119.1 0
3078.8 2981 2898.2 2849 2847.5 2891.2 2952.9 2987.4 2963.3 2872.3
2742.3 2600.8 2454.8 2306.3 2161.8 2023.1 1890.9 1766.4 1659 1572.3
1501.1 1449.4 1405.2 1359.1 1307.1 1240.5 1169.4 1101.8 1029.3 938.8
823.3 701.8 560.9 421.3 266.4 121 0
3078.8 3001.4 2934.1 2896.3 2894.8 2922.6 2948.6 2935.9 2873.8 2770.2
2650.5 2525.3 2392.2 2256.3 2123.6 1995.7 1871.2 1750.3 1645.5 1559.5
1481.3 1419.5 1362.8 1313.5 1267.1 1215.1 1159.6 1104.9 1039.9 954.4
838.2 716.9 573.6 430.3 276.5 122.9 0
3078.8 3024 2977 2953.1 2954.8 2971.5 2972 2927.4 2833.7 2710.8
2582 2459.2 2339.5 2225.2 2115 2005.1 1892.5 1778.6 1673 1582.6
1501.7 1439.7 1394.8 1360.3 1327.8 1290.8 1240.3 1172 1087.6 987.1
863.5 737.1 590.6 438.5 285.3 126.4 0
3078.8 3046.7 3019.7 3010.1 3014.8 3020.7 2995.5 2918.7 2793.5 2651.4
2513.5 2393 2287 2194.2 2106.5 2014.6 1913.9 1807 1700.7 1605.8
1522.3 1460 1426.9 1407.1 1388.4 1366.7 1320.8 1239.1 1135.4 1019.8
888.7 757.3 607.5 446.8 294.2 130 0
3078.8 3074.7 3068.8 3073.5 3083 3084.1 3046.3 2950 2801.8 2635.2
2469.8 2339.8 2245.3 2175.6 2114.2 2042.7 1957 1861.3 1753.2 1651.1
1574.9 1533.5 1537.6 1541.8 1528.8 1496.9 1420.1 1294.9 1153.7 1019.6
893.2 759.7 607.8 441.9 287.7 121.7 0
3078.8 3099.8 3118.4 3141.2 3166.5 3171.9 3143.6 3064.4 2934.9 2786.8
2625.1 2481.2 2364.1 2271.3 2193.9 2112.4 2020.3 1919.6 1812.3 1727.3
1675 1648.7 1644.8 1636.3 1591.2 1504.6 1419.1 1297.5 1153.7 1008
839.8 671.6 502.7 352.1 220.9 93.9 0
3078.8 3125.8 3171 3214.6 3253.4 3270.1 3257.2 3201.1 3104.3 2990.8
2864 2748.1 2651.3 2567.7 2485.6 2389 2273.7 2146.4 2011.3 1904.4
1833.3 1786.6 1752.7 1712.5 1651.1 1544.3 1437.9 1287.1 1105.1 939.1
762.5 596.6 439.3 305.3 186.7 79.9 0
3078.8 3151.8 3223.5 3287.9 3340.2 3368.3 3370.9 3337.8 3273.8 3194.8
3103 3015 2938.5 2864 2777.3 2665.6 2527.1 2373.3 2210.2 2081.5
1991.7 1924.6 1860.5 1788.7 1711 1584.1 1456.7 1276.5 1056.4 870.1
685.2 521.6 375.7 258.5 152.4 65.9 0
3078.8 3179 3279.8 3371.2 3441.4 3487.6 3508.3 3497.3 3467 3429.9
3393.3 3368.9 3357.4 3343.2 3316.5 3270.8 3207.8 3142.9 3082.5 3032.6
2978.3 2886.5 2734.3 2519.8 2241.2 1907.8 1607.8 1319.5 1044.3 833
651.7 498.7 366.2 256.6 153.4 66.8 0
3078.8 3206.2 3336.1 3454.5 3542.5 3606.9 3645.7 3656.8 3660.3 3665
3683.7 3722.7 3776.1 3822.2 3856 3876 3888.7 3912.7 3954.9 3983.8
3964.9 3848.5 3608.1 3250.7 2771.4 2231.5 1758.9 1362.4 1032 796.1
618.1 475.9 356.8 255 154.2 67.6 0
3078.8 3233.1 3392 3540 3655.5 3735 3784.6 3808.4 3826.9 3851.9
3897.3 3968.2 4060 4155.8 4265 4387.3 4542.5 4745.6 5012.8 5297.6
5561.7 5733.3 5695.5 5429.4 4934.3 4264.7 3581.6 2912.5 2293.2 1753.1
1272.4 862.2 555.5 341.7 182.6 75.7 0
3078.8 3260.2 3448 3625.6 3768.5 3863.1 3923.5 3959.9 3993.5 4038.7
4110.8 4213.6 4343.9 4489.5 4674 4898.5 5196.2 5578.5 6070.8 6611.3
7158.5 7617.9 7782.7 7608.2 7097.1 6298 5404.5 4462.5 3554.3 2710.2
1926.7 1248.5 754.3 428.6 211.2 83.9 0
3078.8 3285.6 3504.1 3718.1 3885.6 3991.6 4057.6 4095.9 4134.9 4183.2
4252.2 4348.6 4474.2 4618.5 4797.7 5056.1 5425.9 5910 6518 7240.8
8107.5 9017.9 9825 10397.1 10540 9938.1 9086.4 8072.9 6966.9 5768
4393.6 3075.2 1981.3 1146.7 515.8 168.9 0
3078.8 3311 3560.3 3810.7 4002.7 4120.3 4191.7 4231.9 4276.2 4327.6
4393.8 4483.5 4604.6 4747.6 4921.3 5213.7 5655.5 6241.5 6965.1 7870.1
9056.3 10417.9 11867.5 13186 13982.9 13578.2 12768.4 11683.2 10379.5 8825.9
6860.6 4901.8 3208.2 1864.9 820.5 254 0
